Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20) (Part Numbers)

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20)
[Features]
· Can perform dovetail grooving and round chamfering simultaneously.
· Excellent abrasion resistance thanks to the adoption of C coating.
· 2-flute blade for aluminum.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CC-OEC2P-6

Part Number
CC-OEC2P-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Extension intersection
(mm)
Chamfer R Original Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)

245.16 €

1 6 Days 4.842.56060.4P-65.280.23.27Vacuum JIS B2401 P22A–P503.5±0.10

Loading...

  1. 1

Basic information

Number of flutes 2

This page is Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20), part number CC-OEC2P-6.
You can find the detail information about specifications and dimensions on part number CC-OEC2P-6.

Variation of this product

Part Number
CC-OEC2A-4
CC-OEC2A-5
CC-OEC2A-6
CC-OEC2P-7
CC-OEC2P-8
CC-OEC2V-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Extension intersection
(mm)
Chamfer R Original Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)

338.25 €

1 6 Days 7.894.346080.4A-48.310.384.86For Pressurization AS568A 309–3955.33±0.12

411.39 €

1 6 Days 10.225.7780120.8A-511.080.386.35For Pressurization AS568A 425–4756.98±0.15

245.16 €

1 6 Days 4.872.516060.4A-65.310.253.34Vacuum AS568A 201–2843.53±0.10

343.42 €

1 6 Days 8.264.260100.4P-78.690.45.38Vacuum JIS B2401 P48A–P1505.7±0.13

425.43 €

1 6 Days 12.16.380120.8P-812.960.57.89Vacuum JIS B2401 P150A–P4008.4±0.15

245.16 €

1 6 Days 5.62.96060.4V-16.030.33.77Vacuum JIS B2401 V15–V1754±0.10

Tech Support