Screw Support - Long Stroke Type (2 Pcs 1 Set)

Screw Support - Long Stroke Type (2 Pcs 1 Set)
[Features]
· By providing intermediate male screws, a long stroke has been achieved. (1.5 to 2 times comparison by manufacturer)
· By providing intermediate male screws, a long stroke has been achieved. (1.5 to 2 times comparison by manufacturer)
· Turns an intermediate male screw to resolve problems that can occur when turning the male screw when a load is applied, such as scratches on the workpiece and slipped alignment.
· When adjusting intermediate male screws, the screws in the upper and lower parts can be manipulated with minimal force, since the direction is the same and the pitch is different.
· A lock screw (locking piece) to lock male threads for loosening prevention.
[Applications]
· For support of heavy objects, height adjustment of clamps, and suppression of chattering during cutting.
· It is also ideal for support of heavy objects, height adjustment of clamps, and suppression of chattering during cutting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FS80LS
FS130LS
FS200LS
FS300LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Load Resistance
(kN)

155.91 €

1 9 Days 50~8040

131.43 €

1 9 Days 70~13040

184.68 €

1 8 Days 100–20080

302.69 €

1 9 Days 140~30080

Loading...

  1. 1

Tech Support