Eccentric Power Pliers (With Crimping Function) 3000N-200 / 3000N-225

Eccentric Power Pliers (With Crimping Function) 3000N-200 / 3000N-225
  • Volume Discount
Perfect pliers for electrical equipment construction, etc.
[Features]
· The serrated shape of the jaws has a lot of holding power, so they are more resistant to slipping than other conventional products.
· Because of the hardness of the jaws, they are less prone to buckling than conventional products.
· Using the principles of eccentricity and leverage allow the pliers to cut easily.
· The thinness allows for a lighter weight product.
[Applications]
· Perfect for working on electrical equipment, etc., such as for indoor and outdoor wiring construction.

(i)Remark

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3000N-200
3000N-225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
JAN Code Trusco Code Mass
(g)

46.87 €

1 Available 6 Days 2023.44952520030738470-8130270

56.18 €

1 Available 6 Days 2323.64952520030714447-0486345

Loading...

  1. 1

Basic information

Product Category Pliers Copper Wire Cutting Performance(φ/mm) 4 Fall-prevention strap attachment hole Available

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360