Felt Buff Shaft Diameter 2.34 mm【10 Pieces Per Package】 (Part Numbers)

Felt Buff Shaft Diameter 2.34 mm

Click on this image to zoom in.

Click on this image to zoom in.

  • GA1003
  • GA1043
  • GA1104
  • GA1152
  • GA1212
  • Promotional pricing
  • Volume Discount
[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA1105

Part Number
GA1105
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

141.64 €

10 Pieces Per Package

1 pack Available 6 Days 2510Flat/hard4353.0150004580120520504499-4469541 Bag (10 pcs)

Loading...

  1. 1

Basic information

Application Polishing Material Buff Shaft Diameter(mm) 2.34
Number Contained In A Packet 1 Bag (10 pcs)

This page is Felt Buff Shaft Diameter 2.34 mm, part number GA1105.
You can find the detail information about specifications and dimensions on part number GA1105.

Variation of this product

Part Number
GA1004
GA1005
GA1011
GA1151
GA1152
GA1153
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

90.31 €

10 Pieces Per Package

1 pack Available 6 Days 1016Flat/soft3551.0300004580120520085499-425625-

101.20 €

10 Pieces Per Package

1 pack Available 6 Days 1220Flat/soft3757.0300004580120520108499-426432-

69.65 €

10 Pieces Per Package

1 pack Available 6 Days 411Flat/hard3546.0300004580120520122499-427216-

72.41 €

10 Pieces Per Package

1 pack Available 6 Days 174Abacus Type Hard4246.0150004580120520528499-447727-

81.14 €

10 Pieces Per Package

1 pack Available 9 Days 214Abacus Type Hard4246.0150004580120520542499-448529-

72.42 €

10 Pieces Per Package

1 pack Available 6 Days 215Abacus Type Hard4146.0150004580120520566499-449329-

Tech Support