Felt Buff Shaft Diameter 3.0 mm【10 Pieces Per Package】 (Part Numbers)

Felt Buff Shaft Diameter 3.0 mm
  • Promotional pricing
  • Volume Discount
[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA2108

Part Number
GA2108
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

85.67 €

10 Pieces Per Package

1 pack Available 6 Days 1320Flat/soft3757.0300004580120520764499-4591441 Bag (10 pcs)

Loading...

  1. 1

Basic information

Application Polishing Material Buff Shaft Diameter(mm) 3
Number Contained In A Packet 1 Bag (10 pcs)

This page is Felt Buff Shaft Diameter 3.0 mm, part number GA2108.
You can find the detail information about specifications and dimensions on part number GA2108.

Variation of this product

Part Number
GA2104
GA2105
GA2106
GA2109
GA2110
GA2131
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

63.10 €

10 Pieces Per Package

1 pack Available 6 Days 815Flat/soft3550.0300004580120520689499-455830-

69.11 €

10 Pieces Per Package

1 pack Available 6 Days 1015Flat/soft3550.0300004580120520702499-456633-

69.16 €

10 Pieces Per Package

1 pack Available 6 Days 1020Flat/soft3757.0300004580120520726499-457438-

93.43 €

10 Pieces Per Package

1 pack Available 7 Days 1520Flat/soft3757.0300004580120520788499-460451-

101.18 €

10 Pieces Per Package

1 pack Available 6 Days 2020Flat/soft3757.0150004580120520801499-461272-

57.33 €

10 Pieces Per Package

1 pack Available 6 Days 47Flat/hard3542.0300004580120520849499-463922-

Tech Support