Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GA2254
Part Number
|
---|
GA2254 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Outer Diameter (mm) | Width (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.90 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 20 | 32 | Shell type/soft | 29 | 61.0 | 10000 | 4580120521402 | 499-4914 | 67 | 1 Bag (10 pcs) |
Loading...
Application | Polishing | Material | Buff | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Number Contained In A Packet | 1 Bag (10 pcs) |
This page is Felt Buff Shaft Diameter 3.0 mm, part number GA2254.
You can find the detail information about specifications and dimensions on part number GA2254.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Width(mm)
Type
Shaft length(mm)
Overall Length(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GA2101 |
GA2102 |
GA2103 |
GA2104 |
GA2105 |
GA2106 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Width (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.30 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | 4 | 7 | Flat/soft | 35 | 42.0 | 30000 | 4580120520627 | 499-4523 | 22 | - | |
66.11 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 10 | Flat/soft | 35 | 45.0 | 30000 | 4580120520641 | 499-4531 | 23 | - | |
41.66 € | 10 Pieces Per Package | 1 pack | Available |
Same day
Stock | 6 | 15 | Flat/soft | 35 | 50.0 | 30000 | 4580120520665 | 499-4540 | 26 | - | |
63.10 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 15 | Flat/soft | 35 | 50.0 | 30000 | 4580120520689 | 499-4558 | 30 | - | |
69.11 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 15 | Flat/soft | 35 | 50.0 | 30000 | 4580120520702 | 499-4566 | 33 | - | |
69.16 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 20 | Flat/soft | 37 | 57.0 | 30000 | 4580120520726 | 499-4574 | 38 | - |