Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding【5-10 Pieces Per Package】 (Part Numbers)

Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding

Click on this image to zoom in.

Click on this image to zoom in.

  • GA2261
  • GA3004
  • GA3092
  • Volume Discount
[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA3082

Part Number
GA3082
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

50.73 €

5 Pieces Per Package

2 packs Available 6 Days 30106Abacus Type Soft3646.0150004580120521884499-5155631 Bag (5 pcs)

Loading...

  1. 1

Basic information

Application Polishing Material Buff

This page is Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding, part number GA3082.
You can find the detail information about specifications and dimensions on part number GA3082.

Variation of this product

Part Number
GA2182
GA2183
GA2184
GA2211
GA2212
GA3091
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

83.72 €

10 Pieces Per Package

1 pack Available 6 Days 8103Shell type/hard4245.0300004580120521181499-4809251 Bag (10 pcs)

83.78 €

10 Pieces Per Package

1 pack Available 6 Days 10153Shell type/hard4750.0300004580120521204499-4817321 Bag (10 pcs)

93.36 €

10 Pieces Per Package

1 pack Available 6 Days 13203Shell type/hard5558.0300004580120521228499-4825431 Bag (10 pcs)

84.13 €

10 Pieces Per Package

1 pack Available 6 Days 10103Spherical Type: Hard3646.0300004580120521303499-4868321 Bag (10 pcs)

100.56 €

10 Pieces Per Package

1 pack Available 6 Days 15153Spherical Type: Hard3550.0300004580120521327499-4876411 Bag (10 pcs)

62.79 €

5 Pieces Per Package

1 pack Available 6 Days 30106Flat/hard3646.0150004580120521907499-5163751 Bag (5 pcs)

Tech Support