Laminated Buff, Applications: Polishing【10 Pieces Per Package】 (Part Numbers)

Laminated Buff, Applications: Polishing

Click on this image to zoom in.

Click on this image to zoom in.

  • GA4302
  • GA4332
  • GA4361
  • GA4411
  • Volume Discount
[Features]
· Buffs with different characteristics are available depending on the polishing objective.
· It is perfect for finish polishing because the soft contact causes almost no damage to the work.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA4302

Part Number
GA4302
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

74.81 €

10 Pieces Per Package

1 pack Available 6 Days 223.52.34120Cotton47.04580120522706499-5562341 Bag (10 pcs)

Loading...

  1. 1

Basic information

Application Polishing Material Buff Max. Rotational Speed(rpm) 5000
Number Contained In A Packet 1 Bag (10 pcs)

This page is Laminated Buff, Applications: Polishing, part number GA4302.
You can find the detail information about specifications and dimensions on part number GA4302.

Variation of this product

Part Number
GA4301
GA4311
GA4331
GA4332
GA4341
GA4361
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

74.70 €

10 Pieces Per Package

1 pack Available 6 Days 143.52.34120Cotton37.04580120522683499-555422-

95.88 €

10 Pieces Per Package

1 pack Available 6 Days 2853100Cotton50.04580120522720499-557160-

65.27 €

10 Pieces Per Package

1 pack Available 6 Days 1482.34100Cotton Mop40.04580120522744499-558920-

74.76 €

10 Pieces Per Package

1 pack Available 6 Days 22102.34100Cotton Mop50.04580120522768499-559729-

137.74 €

10 Pieces Per Package

1 pack Available 6 Days 22163100Cotton Mop51.04580120522805499-560147-

74.68 €

10 Pieces Per Package

1 pack Available 6 Days 1442.34100Felt37.54580120522829499-561920-

Tech Support