Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GA4331
Part Number
|
---|
GA4331 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Type | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.27 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 14 | 8 | 2.34 | 100 | Cotton Mop | 40.0 | 4580120522744 | 499-5589 | 20 | 1 Bag (10 pcs) |
Loading...
Application | Polishing | Material | Buff | Max. Rotational Speed(rpm) | 5000 |
---|---|---|---|---|---|
Number Contained In A Packet | 1 Bag (10 pcs) |
This page is Laminated Buff, Applications: Polishing, part number GA4331.
You can find the detail information about specifications and dimensions on part number GA4331.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Width(mm)
Shaft Diameter(mm)
Particle Size(#)
Type
Overall Length(mm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GA4301 |
GA4302 |
GA4311 |
GA4332 |
GA4341 |
GA4361 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Type | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.70 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 14 | 3.5 | 2.34 | 120 | Cotton | 37.0 | 4580120522683 | 499-5554 | 22 | - | |
74.81 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 22 | 3.5 | 2.34 | 120 | Cotton | 47.0 | 4580120522706 | 499-5562 | 34 | - | |
95.88 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 28 | 5 | 3 | 100 | Cotton | 50.0 | 4580120522720 | 499-5571 | 60 | - | |
74.76 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 22 | 10 | 2.34 | 100 | Cotton Mop | 50.0 | 4580120522768 | 499-5597 | 29 | - | |
137.74 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 22 | 16 | 3 | 100 | Cotton Mop | 51.0 | 4580120522805 | 499-5601 | 47 | - | |
74.68 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 14 | 4 | 2.34 | 100 | Felt | 37.5 | 4580120522829 | 499-5619 | 20 | - |