Clean Felt Buff【3-5 Pieces Per Package】 (Part Numbers)

Clean Felt Buff

Click on this image to zoom in.

Click on this image to zoom in.

  • GA4022
  • GA4062
  • Promotional pricing
  • Volume Discount
[Features]
· The soft type felt buff has been impregnated with abrasive (chromium oxide) for finishing.
· Immediate polishing is possible without abrasive application.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA4033

Part Number
GA4033
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

59.88 €

3 Pieces Per Package

2 packs Available 6 Days 20256Flat3358.0150004580120522140499-5287491 Bag (3 pcs)

Loading...

  1. 1

Basic information

Application Polishing Material Felt

This page is Clean Felt Buff, part number GA4033.
You can find the detail information about specifications and dimensions on part number GA4033.

Variation of this product

Part Number
GA4014
GA4024
GA4032
GA4051
GA4052
GA4053
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

56.49 €

5 Pieces Per Package

2 packs Available 6 Days 12202.34Flat3757.0300004580120522003499-5210171 Bag (5 pcs)

70.98 €

5 Pieces Per Package

1 pack Available Same day

Stock

15253Flat3257.0300004580120522089499-5252301 Bag (5 pcs)

39.48 €

3 Pieces Per Package

3 packs Available 6 Days 15206Flat3656.0150004580120522126499-5279421 Bag (3 pcs)

51.28 €

5 Pieces Per Package

3 packs Available 6 Days 6202.34Shell type3858.0300004580120522188499-5309121 Bag (5 pcs)

46.56 €

5 Pieces Per Package

1 pack Available 6 Days 8162.34Shell type3551.0300004580120522201499-5317111 Bag (5 pcs)

51.01 €

5 Pieces Per Package

1 pack Available 9 Days 9182.34Shell type3856.0300004580120522225499-5325121 Bag (5 pcs)

Tech Support