Clean Felt Buff【3-5 Pieces Per Package】 (Part Numbers)

Clean Felt Buff

Click on this image to zoom in.

Click on this image to zoom in.

  • GA4022
  • GA4062
  • Promotional pricing
  • Volume Discount
[Features]
· The soft type felt buff has been impregnated with abrasive (chromium oxide) for finishing.
· Immediate polishing is possible without abrasive application.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA4053

Part Number
GA4053
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

51.01 €

5 Pieces Per Package

1 pack Available 9 Days 9182.34Shell type3856.0300004580120522225499-5325121 Bag (5 pcs)

Loading...

  1. 1

Basic information

Application Polishing Material Felt

This page is Clean Felt Buff, part number GA4053.
You can find the detail information about specifications and dimensions on part number GA4053.

Variation of this product

Part Number
GA4032
GA4033
GA4051
GA4054
GA4072
GA4073
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

39.48 €

3 Pieces Per Package

3 packs Available 6 Days 15206Flat3656.0150004580120522126499-5279421 Bag (3 pcs)

59.88 €

3 Pieces Per Package

2 packs Available 6 Days 20256Flat3358.0150004580120522140499-5287491 Bag (3 pcs)

51.28 €

5 Pieces Per Package

3 packs Available 6 Days 6202.34Shell type3858.0300004580120522188499-5309121 Bag (5 pcs)

53.28 €

5 Pieces Per Package

2 packs Available 6 Days 12212.34Shell type3758.0300004580120522249499-5333171 Bag (5 pcs)

51.32 €

3 Pieces Per Package

2 packs Available 6 Days 20256Shell type3358.0150004580120522362499-5392451 Bag (3 pcs)

73.65 €

3 Pieces Per Package

2 packs Available 6 Days 25306Shell type3060.070004580120522386499-5406521 Bag (3 pcs)

Tech Support