Polishing Sander【5-10 Pieces Per Package】 (Part Numbers)

Polishing Sander
  • Volume Discount
[Features]
· Sander for finishing made by impregnating nylon non-woven fabric with abrasive grains.
· Highly-elastic and enables smooth, uniform polishing without creating secondary burrs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

48933

Part Number
48933
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Color Shaft length
(mm)
Trusco Code Mass Number Contained In A Packet

56.50 €

5 Pieces Per Package

1 pack Available 6 Days 2525632015000Red60476-8213981PK (5 pcs.)

Loading...

  1. 1

Basic information

Application Polishing

This page is Polishing Sander, part number 48933.
You can find the detail information about specifications and dimensions on part number 48933.

Variation of this product

Part Number
48876
48881
48886
48891
48935
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Color Shaft length
(mm)
Trusco Code Mass Number Contained In A Packet

54.61 €

10 Pieces Per Package

1 pack Available 9 Days 10133100040000Orange45476-8159301PK (10 pcs.)

54.64 €

10 Pieces Per Package

1 pack Available 6 Days 1313312030000Gray45476-8167341PK (10 pcs.)

54.64 €

10 Pieces Per Package

1 pack Available 6 Days 13133100030000Orange45476-8175341PK (10 pcs.)

71.04 €

10 Pieces Per Package

1 pack Available 6 Days 255312015000Gray40476-8191581PK (10 pcs.)

56.50 €

5 Pieces Per Package

1 pack Available 6 Days 2525680015000Violet60476-8221981PK (5 pcs.)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360