Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
48876
Part Number
|
---|
48876 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Color | Shaft length (mm) | Trusco Code | Mass | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.61 € | 10 Pieces Per Package | 1 pack | Available | 9 Days | 10 | 13 | 3 | 1000 | 40000 | Orange | 45 | 476-8159 | 30 | 1PK (10 pcs.) |
Loading...
Application | Polishing |
---|
This page is Polishing Sander, part number 48876.
You can find the detail information about specifications and dimensions on part number 48876.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Width(mm)
Shaft Diameter(mm)
Particle Size(#)
Max. Rotational Speed(rpm)
Color
Shaft length(mm)
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
48881 |
48886 |
48891 |
48933 |
48935 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Color | Shaft length (mm) | Trusco Code | Mass | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.64 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 13 | 13 | 3 | 120 | 30000 | Gray | 45 | 476-8167 | 34 | 1PK (10 pcs.) | |
54.64 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 13 | 13 | 3 | 1000 | 30000 | Orange | 45 | 476-8175 | 34 | 1PK (10 pcs.) | |
71.04 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 25 | 5 | 3 | 120 | 15000 | Gray | 40 | 476-8191 | 58 | 1PK (10 pcs.) | |
56.50 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 25 | 25 | 6 | 320 | 15000 | Red | 60 | 476-8213 | 98 | 1PK (5 pcs.) | |
56.50 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 25 | 25 | 6 | 800 | 15000 | Violet | 60 | 476-8221 | 98 | 1PK (5 pcs.) |