Kanon Locking Type Preset Torque Wrench N-KQLK Type

Kanon Locking Type Preset Torque Wrench N-KQLK Type
  • Volume Discount
[Features]
· The torque adjusting ring is secured using a dedicated tool. Torque value cannot be changed while working.
· The torque value cannot be changed without a dedicated tool.
· There are no torque value fluctuations during tightening work.
· A ratchet type that enhances work efficiency and is suitable for repetitive work.
· The accuracy is guaranteed up to ±3%.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N50KQLK
N100KQLK
N140KQLK
N200KQLK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Minimum graduation
(N・M)
Overall Length
(mm)
Effective Length
(mm)
Square Drive
(mm)
Head Part (H)
(mm)
Head Part (G)
(mm)
Head Part (S)
(mm)
Head Part (R)
(mm)
Head Part (A)
(mm)
Head Part (B)
(mm)
Head Part (C)
(mm)
Mass
(g)
Quantity in pack

248.78 €

1 Available 7 Days 10–500.52541809.53(3/8″)251132162511.4204501 pc.

262.31 €

1 Available 7 Days 20~100135228012.7(1/2″)311439.419.727.512.421.76901 pc.

285.26 €

1 Available 7 Days 40~140139232012.7(1/2″)311439.419.727.512.421.76901 pc.

325.01 €

1 Available 7 Days 40–200247840012.7(1/2″)331446233415.427.214501 pc.

Loading...

  1. 1

Basic information

Product Type Monkey Type Head Replaceable N/A Torque Precision(±%) 3
Friction pointer (Y/N) NA Quantity in pack 1 pc.

Tech Support