Combination Wrench

Combination Wrench
  • Volume Discount
[Features]
· Achieves the smallest head width class in its industry by adopting a "new spear type head."
· The box-end uses KTC's unique Power Fit shape. (excluding 5 mm or less)
· Uses an Ⅰ-type cross-sectional structure, making it lightweight and strong.
· Large and easy-to-see forged and embossed engravings are used for indicating size.
· Combines a wrench that is suitable for quick turning with the functionality of an offset wrench for applying strong force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS2-1-1/16
MS2-1/2
MS2-1-3/16
MS2-1-5/16
MS2-3/4
MS2-3/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Mass
(g)

82.62 €

1 Available 6 Days 380.71-1/16916.555.739.1502

33.47 €

1 Available 6 Days 187.41/268.527.519.185

120.51 €

1 Available 6 Days 445.81-3/16101861.743.6687

141.71 €

1 Available 6 Days 476.61-5/16112067.747.6904

40.43 €

1 Available 6 Days 255.33/47.5124027.6205

27.40 €

1 Available 6 Days 150.43/84.56.521.516.142

Loading...

  1. 1

Basic information

Type Combination Ratchet mechanism N/A Swivel (flex) N/A
Aperture Shape Double hex

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360