6348PS Parallel supports-pairs, standard, 125 mm long

6348PS Parallel supports-pairs, standard, 125 mm long
Parallel supports-pairs, standard, 125 mm long Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height and width to DIN ISO 2768m.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
372003
372011
372029
372037
372045
372052
372060
372078
372086
372094
372102
372110
372128
372136
372144
372151
372169
372177
372185
372193
372201
372219
372227
372235
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB H Weight

61.15 €

1 5 Days 10811171kg

61.15 €

1 5 Days 10816249kg

61.15 €

1 5 Days 10821326kg

63.47 €

1 5 Days 10826404kg

63.47 €

1 5 Days 10831482kg

63.47 €

1 5 Days 10836561kg

63.47 €

1 5 Days 101013253kg

63.47 €

1 5 Days 101018351kg

63.47 €

1 5 Days 101023448kg

65.77 €

1 5 Days 101028545kg

65.77 €

1 5 Days 101033642kg

65.77 €

1 5 Days 101038741kg

65.77 €

1 5 Days 101215350kg

65.77 €

1 5 Days 101220466kg

65.77 €

1 5 Days 101225583kg

68.08 €

1 5 Days 101230700kg

68.08 €

1 5 Days 101235817kg

68.08 €

1 5 Days 101240933kg

68.08 €

1 5 Days 101417462kg

68.08 €

1 5 Days 101422599kg

68.08 €

1 5 Days 101427734kg

70.38 €

1 5 Days 101432871kg

70.38 €

1 5 Days 1014371009kg

70.38 €

1 5 Days 1014421144kg

Loading...

  1. 1

Basic information

L 125

Tech Support