6383ZEK Centring clamp with ball

6383ZEK Centring clamp with ball
Centring clamp with ball Can be used from above.
Repeatability 0.025 mm
Concentricity 0.050 mm The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
373357
373365
373373
373381
373399
373407
373415
373423
373431
373449
373456
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA D H P
(kN)
Weight
(g)

462.69 €

1 5 Days 103,0 - 4,211,7 - 14,210,00,518

491.54 €

1 5 Days 108,6 - 9,814,5 - 18,514,53,520

544.62 €

1 5 Days 1010,4 - 11,618,5 - 22,516,54,040

604.62 €

1 5 Days 1013,0 - 14,222,5 - 26,519,84,560

669.23 €

1 5 Days 1013,0 - 14,226,5 - 30,519,84,586

729.23 €

1 5 Days 1011,9 - 14,230,5 - 38,523,14,5125

801.92 €

1 5 Days 1015,5 - 17,838,5 - 46,527,26,5235

996.92 €

1 5 Days 1015,7 - 18,046,5 - 54,527,26,5325

1,066.15 €

1 5 Days 1019,1 - 23,754,5 - 70,540,68,0655

1,144.62 €

1 5 Days 1023,7 - 28,370,5 - 86,546,110,01270

1,257.69 €

1 5 Days 1025,7 - 30,286,5 - 102,551,012,51785

Loading...

  1. 1

Tech Support