Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
72959 |
72967 |
72975 |
72983 |
72991 |
73007 |
73015 |
73023 |
73031 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | B | C | D | F1 (kN) | F2 (kN) | H | L1 | L2 | L3 | Slot | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.29 € | 1 | 5 Days | 10 | 40 | 3 | M10 | 16 | 0,6 | 20 | 80 | 39 | 26 | 12 | 1150 | ||
160.61 € | 1 | 5 Days | 10 | 40 | 3 | M12 | 22 | 0,9 | 20 | 80 | 39 | 26 | 14 | 1250 | ||
170.17 € | 1 | 5 Days | 10 | 40 | 3 | M12 | 22 | 0,9 | 20 | 80 | 39 | 26 | 16 | 1330 | ||
201.23 € | 1 | 5 Days | 10 | 50 | 4 | M14 | 32 | 1,2 | 25 | 100 | 46 | 34 | 16 | 2340 | ||
209.00 € | 1 | 5 Days | 10 | 50 | 4 | M16 | 36 | 1,4 | 25 | 100 | 46 | 34 | 18 | 2540 | ||
222.73 € | 1 | 5 Days | 10 | 50 | 4 | M16 | 36 | 1,4 | 25 | 100 | 46 | 34 | 20 | 2660 | ||
373.79 € | 1 | 5 Days | 10 | 78 | 5 | M20 | 36 | 1,4 | 30 | 140 | 65 | 50 | 22 | 5980 | ||
398.87 € | 1 | 5 Days | 10 | 78 | 5 | M20 | 36 | 1,4 | 30 | 140 | 65 | 50 | 24 | 6330 | ||
477.69 € | 1 | 5 Days | 10 | 78 | 5 | M24 | 40 | 1,6 | 30 | 140 | 65 | 50 | 28 | 7060 |
Loading...
Configure
Basic Attributes
B
C
D
F1(kN)
F2(kN)
H
L1
L2
L3
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes