Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SES-138S
Compatible Wire Type | Cable | Cutting Capacity (Cable)(mm) | 1 | Cutting Performance | (Aluminum, steel wire) 0.5 mm / (copper plate, galvanized sheet, tin plate) 0.3 mm / (plastic plate) 1.2 mm / (leather, rubber plate) 4.0 mm / (soft cable, aluminum wire, copper wire) 1.0 mm |
---|---|---|---|---|---|
Hardness (Blade) | HRC58-60 | Material | Blade: High carbon stainless steel, grip: 66 Nylon with glass fiber | Product Width(mm) | 11 |
Product Height(mm) | 183 | Product Depth(mm) | 20 | JAN Code | 4977292184144 |
Package weight(g) | 108 | Specifications | Grip with rubber |
This page is Electrician's Scissors, Compact SES-138S, part number SES-138S.
You can find the detail information about specifications and dimensions on part number SES-138S.