Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05902
Part Number
|
---|
05902 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | Gradient (mm) | Material properties | Product size (length) (mm) | Thread length (mm) | Thread type | Tool holder (drill) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.05 € | 1 | Available | 3 Days | M4 | 36 | Thread Metric | DIN 3126 | 0.7 | - | - | 9 | metric|M4 | 1/4" (6.3 mm) |
Loading...
Material (drill bit) | HSS | Product type | Tapping combo head | Thread handedness | Right hand cutting |
---|
This page is Tapping combo head, part number 05902.
You can find the detail information about specifications and dimensions on part number 05902.
Configure
Basic Attributes
Material properties
Product size (length)(mm)
Type
Screw size (Nominal)
Overall Length (L)(mm)
Bore type
DIN standard
Gradient(mm)
Thread length(mm)
Thread type
Tool holder (drill)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05901 |
05903 |
05904 |
05905 |
05930 |
5921 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | Gradient (mm) | Material properties | Product size (length) (mm) | Thread length (mm) | Thread type | Tool holder (drill) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.05 € | 1 | Available | 3 Days | M3 | 36 | Metric thread | DIN 3126 | 0.5 | - | - | 6.5 | metric|M3 | 1/4" (6.3 mm) | |
10.61 € | 1 | Available | 3 Days | M5 | 41 | Thread Metric | DIN 3126 | 0.8 | - | - | 10 | metric|M5 | 1/4" (6.3 mm) | |
10.05 € | 1 | Available | 3 Days | M6 | 44 | Thread Metric | DIN 3126 | 1 | - | - | 12 | metric|M6 | 1/4" (6.3 mm) | |
13.83 € | 1 | Available | 3 Days | M8 | 50 | Thread Metric | DIN 3126 | 1.25 | - | - | 15 | metric|M8 | 1/4" (6.3 mm) | |
87.39 € | 1 | Available | 3 Days | M10 / M5 / M8 / M6 / M4 / M3 | - | - | - | - | - | - | - | metric | - | |
13.83 € | 1 | Available | 20 Days | M3 | - | Metric thread | DIN 3126 | 0.5 | TiN | 36 | 6.5 | metric|M3 | - |