Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5923
Part Number
|
---|
5923 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | Gradient (mm) | Material properties | Product size (length) (mm) | Thread length (mm) | Thread type | Tool holder (drill) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.05 € | 1 | Available | 3 Days | M5 | - | Metric thread | DIN 3126 | 0.8 | TiN | 41 | 10 | metric|M5 | - |
Loading...
Material (drill bit) | HSS | Product type | Tapping combo head | Thread handedness | Right hand cutting |
---|
This page is Tapping combo head, part number 5923.
You can find the detail information about specifications and dimensions on part number 5923.
Configure
Part Number |
---|
05904 |
05905 |
05930 |
5924 |
5925 |
5926 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | Gradient (mm) | Material properties | Product size (length) (mm) | Thread length (mm) | Thread type | Tool holder (drill) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.05 € | 1 | Available | 3 Days | M6 | 44 | Thread Metric | DIN 3126 | 1 | - | - | 12 | metric|M6 | 1/4" (6.3 mm) | |
13.83 € | 1 | Available | 3 Days | M8 | 50 | Thread Metric | DIN 3126 | 1.25 | - | - | 15 | metric|M8 | 1/4" (6.3 mm) | |
87.39 € | 1 | Available | 3 Days | M10 / M5 / M8 / M6 / M4 / M3 | - | - | - | - | - | - | - | metric | - | |
13.83 € | 1 | Available | 3 Days | M6 | - | Metric thread | DIN 3126 | 1 | TiN | 44 | 12 | metric|M6 | - | |
17.01 € | 1 | Available | 3 Days | M8 | - | Metric thread | DIN 3126 | 1.25 | TiN | 50 | 15 | metric|M8 | - | |
20.32 € | 1 | Available | 25 Days | M10 | - | Metric thread | DIN 3126 | 1.5 | TiN | 59 | 18 | metric|M10 | - |