Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1610016
Part Number
|
---|
1610016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | Gradient (mm) | Square neck (mm) | Thread length (mm) | Thread type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.73 € | 1 | Available | 3 Days | M6 | 50 | For metric ISO thread DIN 13 | DIN 352 | 1 | 4.9 | 19 | metric|M6 | - |
Loading...
Material (drill bit) | HSS | Product type | Hand tap set | Thread handedness | Right hand cutting |
---|
Configure