Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1610012
Part Number
|
---|
1610012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | Gradient (mm) | Square neck (mm) | Thread length (mm) | Thread type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.73 € | 1 | Available | 3 Days | M5 | 50 | For metric ISO thread DIN 13 | DIN 352 | 0.8 | 4.9 | 16 | metric|M5 | - |
Loading...
Material (drill bit) | HSS | Product type | Hand tap set | Thread handedness | Right hand cutting |
---|
This page is Hand tap set, part number 1610012.
You can find the detail information about specifications and dimensions on part number 1610012.
Configure
Part Number |
---|
00559 |
00601 |
1610004 |
1610016 |
1610020 |
1610024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw size (Nominal) | Overall Length (L) (mm) | Bore type | DIN standard | Gradient (mm) | Square neck (mm) | Thread length (mm) | Thread type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.43 € | 1 | Available | 32 Days | Mf25 | - | Dimensions for ISO cable glands | DIN 2181 | 1.5 | - | - | metric (precision)|M25 x 1.5 | - | |
102.69 € | 1 | Available | 3 Days | Mf32 | - | Dimensions for ISO cable glands | DIN 2181 | 1.5 | - | - | metric (precision)|M32 x 1.5 | - | |
11.68 € | 1 | Available | 3 Days | M3 | 40 | For metric ISO thread DIN 13 | DIN 352 | 0.5 | 2.7 | 11 | metric|M3 | - | |
12.73 € | 1 | Available | 3 Days | M6 | 50 | For metric ISO thread DIN 13 | DIN 352 | 1 | 4.9 | 19 | metric|M6 | - | |
13.83 € | 1 | Available | 33 Days | M8 | 56 | For metric ISO thread DIN 13 | DIN 352 | 1.25 | 4.9 | 22 | metric|M8 | - | |
17.01 € | 1 | Available | 3 Days | M10 | 70 | For metric ISO thread DIN 13 | DIN 352 | 1.5 | 5.5 | 24 | metric|M10 | - |