Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
600079500
Part Number
|
---|
600079500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Screw Ø (max.) | Tool holder | Torque levels | Torque (max.) | Torque (max.) (Nm) | Transmission type | Type | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.03 € | 1 | 3 Days | 10 | 18 | Li-ion | 2 | 1 - 10 mm | (1st/2nd Gear) 0 - 360/0 - 1400 | (Wood/Steel) 18/10 | 1 | rechargeable | incl. rechargeables | 7 mm | Keyless drill chuck | 20+1 | - | (Soft/hard) 17/34 | 2-speed | PowerMaxx BS | 10.8 | incl. rechargeable battery | 800.0 |
Loading...
Product type | Cordless drill |
---|
Configure
Basic Attributes
Torque (max.)
Type
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Capacity (mAh, Ah)(Ah)
Drill chuck clamping range
Idle speed (details)(rpm)
Max. drill diameter(mm)
No. of power packs included
Power supply (LOV)
Power tool features
Screw Ø (max.)
Tool holder
Torque levels
Torque (max.)(Nm)
Transmission type
Type
Voltage(V)
Weight, information
Weight(g)
Filter by standard shipping days
Optional Attributes