Cordless Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

602217840

Part Number
602217840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drilling Capacity: Ironwork
(mm)
Drilling Capacity: Woodwork
(mm)
Battery technology Capacity (mAh, Ah)
(Ah)
Drill chuck clamping range Idle speed (details)
(rpm)
Max. drill diameter
(mm)
No. of power packs included Power supply (LOV) Power tool features Screw Ø (max.) Tool holder Torque levels Torque (max.) Torque (max.)
(Nm)
Transmission type Type Voltage
(V)
Weight, information Weight
(g)

153.41 €

1 Available 3 Days 1020Li-ion-1 - 10 mm-(Steel/Wood) 10/200-w/o battery----48--18incl. rechargeable battery1300.0

Loading...

  1. 1

Basic information

Product type Cordless drill

This page is Cordless Drill, part number 602217840.
You can find the detail information about specifications and dimensions on part number 602217840.

Variation of this product

Part Number
602102530
602102840
602191500
602321500
602325800
602325840
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drilling Capacity: Ironwork
(mm)
Drilling Capacity: Woodwork
(mm)
Battery technology Capacity (mAh, Ah)
(Ah)
Drill chuck clamping range Idle speed (details)
(rpm)
Max. drill diameter
(mm)
No. of power packs included Power supply (LOV) Power tool features Screw Ø (max.) Tool holder Torque levels Torque (max.) Torque (max.)
(Nm)
Transmission type Type Voltage
(V)
Weight, information Weight
(g)

290.20 €

1 8 Days --LiHD----2rechargeableincl. spare battery|incl. accessories----------

197.24 €

1 Available 3 Days 1338Li-ion-1.5 - 13 mm-(Steel/Wood) 13/380rechargeable--------18incl. rechargeable battery1800.0

476.19 €

1 8 Days --LiHD-1.5 - 13 mm0-500-/0-1700-2rechargeable-----(soft/hard) 55/60--18-2300.0

179.27 €

1 3 Days 1020Li-ion21.5 - 13 mm(1st/2nd Gear) 0 - 450/0 - 1800(Wood/Steel) 20/102-incl. spare battery|incl. case-Keyless drill chuck15+1-(Soft/hard) 25/502-speedBS 18 L18incl. rechargeable battery1600.0

443.83 €

1 Available 3 Days --------------------

224.08 €

1 8 Days 1338Li-ion-1.5 - 13 mm0-600/0.2100(Steel/Softwood) 13/380rechargeable-----(soft/hard) 34/60--18incl. rechargeable battery1500.0

Tech Support