Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
602102840
Part Number
|
---|
602102840 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Screw Ø (max.) | Tool holder | Torque levels | Torque (max.) | Torque (max.) (Nm) | Transmission type | Type | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
197.24 € | 1 | Available | 3 Days | 13 | 38 | Li-ion | - | 1.5 - 13 mm | - | (Steel/Wood) 13/38 | 0 | rechargeable | - | - | - | - | - | - | - | - | 18 | incl. rechargeable battery | 1800.0 |
Loading...
Product type | Cordless drill |
---|
This page is Cordless Drill, part number 602102840.
You can find the detail information about specifications and dimensions on part number 602102840.
Configure
Basic Attributes
Capacity (mAh, Ah)(Ah)
Idle speed (details)(rpm)
Power tool features
Screw Ø (max.)
Tool holder
Torque levels
Torque (max.)
Torque (max.)(Nm)
Transmission type
Type
Type
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Drill chuck clamping range
Max. drill diameter(mm)
No. of power packs included
Power supply (LOV)
Voltage(V)
Weight, information
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
600079500 |
601036500 |
602102530 |
602191500 |
602191840 |
602207560 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Screw Ø (max.) | Tool holder | Torque levels | Torque (max.) | Torque (max.) (Nm) | Transmission type | Type | Voltage (V) | Weight, information | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.03 € | 1 | 3 Days | 10 | 18 | Li-ion | 2 | 1 - 10 mm | (1st/2nd Gear) 0 - 360/0 - 1400 | (Wood/Steel) 18/10 | 1 | rechargeable | incl. rechargeables | 7 mm | Keyless drill chuck | 20+1 | - | (Soft/hard) 17/34 | 2-speed | PowerMaxx BS | 10.8 | incl. rechargeable battery | 800.0 | ||
175.33 € | 1 | Available | 3 Days | 10 | 18 | Li-ion | - | 1 - 10 mm | 0-360/0-1400 | (Steel/Softwood) 10/18 | 2 | rechargeable | - | - | - | - | - | (soft/hard) 17/40 | - | - | 12 | incl. rechargeable battery | 1000.0 | |
290.20 € | 1 | 8 Days | - | - | LiHD | - | - | - | - | 2 | rechargeable | incl. spare battery|incl. accessories | - | - | - | - | - | - | - | - | - | - | ||
476.19 € | 1 | 8 Days | - | - | LiHD | - | 1.5 - 13 mm | 0-500-/0-1700 | - | 2 | rechargeable | - | - | - | - | - | (soft/hard) 55/60 | - | - | 18 | - | 2300.0 | ||
263.00 € | 1 | Available | 10 Days | 13 | 65 | Li-ion | - | 1.5 - 13 mm | (1st/2nd Gear) 0 - 500/0 - 1850 | (Wood/Steel) 65/13 | 0 | - | w/o battery|incl. case|incl. accessories | - | Keyless drill chuck | - | (Soft/hard) 60/120 nm | - | 2-speed | BS 18 LTX Impuls | 18 | incl. rechargeable battery | 2000.0 | |
175.33 € | 1 | Available | 3 Days | 10 | 20 | Li-ion | - | 1 - 10 mm | - | (Steel/Wood) 10/20 | 2 | rechargeable | - | - | - | - | - | - | - | - | 18 | incl. rechargeable battery | 1300.0 |