Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
602191500
Part Number
|
---|
602191500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Screw Ø (max.) | Tool holder | Torque levels | Torque (max.) | Torque (max.) (Nm) | Transmission type | Type | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
476.19 € | 1 | 8 Days | - | - | LiHD | - | 1.5 - 13 mm | 0-500-/0-1700 | - | 2 | rechargeable | - | - | - | - | - | (soft/hard) 55/60 | - | - | 18 | - | 2300.0 |
Loading...
Product type | Cordless drill |
---|
Configure
Basic Attributes
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Capacity (mAh, Ah)(Ah)
Max. drill diameter(mm)
Power tool features
Screw Ø (max.)
Tool holder
Torque levels
Torque (max.)
Transmission type
Type
Weight, information
Type
Battery technology
Drill chuck clamping range
Idle speed (details)(rpm)
No. of power packs included
Power supply (LOV)
Torque (max.)(Nm)
Voltage(V)
Weight(g)
Filter by standard shipping days
Optional Attributes