Dry Wall Screwdriver (mains powered)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72130650018

Part Number
72130650018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

464.99 €

1 13 Days

Loading...

  1. 1

Basic information

Cable length(m) 5 Idle speed (details)(rpm) 0-4000 Power(W) 450
Product type Dry wall screwdriver (mains powered) Screw Ø (max.) 5 mm Tool holder 1/4" (6.3 mm)
Torque (max.)(Nm) 12 Type Magazine Screwdriver Weight(g) 1600.0

This page is Dry Wall Screwdriver (mains powered), part number 72130650018.
You can find the detail information about specifications and dimensions on part number 72130650018.

Tech Support