TA socket Screwdriver bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-969-15

Part Number
3-969-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Jaw shape Manufacturer part # Material Material properties Pliers features Product type Weight
(g)
Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

74.28 €

1 Available 9 Days 120-3-969-15Ball bearing steel-flush-cuttingSide cutter75(Soft wire) 0.8 mm-0.8-

Loading...

  1. 1

Basic information

Edge hardness(HRC) 65 Range of use (pliers) ESD

This page is TA socket Screwdriver bit, part number 3-969-15.
You can find the detail information about specifications and dimensions on part number 3-969-15.

Variation of this product

Part Number
3-932-7
3-933-7
3-945-7
3-961-15
3-963-15
3-966-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Jaw shape Manufacturer part # Material Material properties Pliers features Product type Weight
(g)
Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

33.37 €

1 Available 3 Days 120Straight3-932-7Special steelburnished-Flat nose pliers60----

39.83 €

1 Available 3 Days 125Straight3-933-7Special steelburnished-Needle nose pliers60----

37.67 €

1 Available 3 Days 145-3-945-7Special steelburnished-Needle nose pliers85----

65.25 €

1 Available 9 Days 120-3-961-15Ball bearing steel-non-flush typeSide cutter75(Soft/medium/hard wire) 1.3/0 8/0.5 mm0.51.30.8

69.60 €

1 Available 9 Days 120-3-963-15Ball bearing steel-flush-cuttingSide cutter75(Soft/medium-hard/hard wire) 1.3/0.7 mm-1.30.7

69.60 €

1 Available 16 Days 120-3-966-15Ball bearing steel-flush-cuttingSide cutter75(Soft/medium-hard/hard wire) 1.0/0.8 mm-10.8

Tech Support