SANDVIK CoroDrill 863 Solid Carbide Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

86310796032A1NH10F

Part Number
86310796032A1NH10F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Overall Length L
(mm)
Other designs ISO S Customs tariff weight
(kg)
Grade Recommended drilling depth l4 Holder size ISO N ISO K Drill WZ: Holder type Cooling lubricant feed Non ISO O Max. drilling depth

346.38 €

1 5 Days 7.96Aluminum[○]81LCF = 43.00 mm / PL = 1.65 mm / SIG = 135°-0.045H10F328N-Straight shankExternal cooling lubricant supply-4 x DC

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Drill type Solid carbide drill eClass-5.1 21010101
Core hole for thread size n/a Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 82075050 Customs tariff country of origin DE

This page is SANDVIK CoroDrill 863 Solid Carbide Drill, part number 86310796032A1NH10F.
You can find the detail information about specifications and dimensions on part number 86310796032A1NH10F.

Variation of this product

Part Number
86310483030B1MSH10F
86310483030B1OSH10F
86310485020A0ON20C
86310796032A1OSH10F
86310796048B1MSH10F
86310796048B1OSH10F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Overall Length L
(mm)
Other designs ISO S Customs tariff weight
(kg)
Grade Recommended drilling depth l4 Holder size ISO N ISO K Drill WZ: Holder type Cooling lubricant feed Non ISO O Max. drilling depth

426.77 €

1 5 Days 4.83Aluminum[◯] / Titanium[◯] / Stainless Steel[◯]152.4LCF = 101.60 mm / PL = 1.00 mm / SIG = 135°S0.028H10F91.65/16-24NKScrew couplingInternal cooling lubricant supplyO18 x DC

426.77 €

1 5 Days 4.83Aluminum[◯] / Titanium[◯]152.4LCF = 101.60 mm / PL = 1.00 mm / SIG = 135°S0.028H10F91.65/16-24N-Screw couplingInternal cooling lubricant supplyO18 x DC

-

1 Quote 4.85-58LCF = 28.00 mm / PL = 1.40 mm / SIG = 118°-0.014N20C56.65--Straight shankExternal cooling lubricant supplyO4 x DC

346.38 €

1 5 Days 7.96Aluminum[◯] / Titanium[◯]81LCF = 43.00 mm / PL = 1.65 mm / SIG = 135°S0.045H10F328N-Straight shankInternal cooling lubricant supplyO4 x DC

559.77 €

1 5 Days 7.96Aluminum[◯] / Titanium[◯] / Stainless Steel[◯]152.4LCF = 101.60 mm / PL = 1.65 mm / SIG = 135°S0.065H10F85.65/16-24NKScrew couplingInternal cooling lubricant supplyO10 x DC

559.77 €

1 5 Days 7.96Aluminum[◯] / Titanium[◯]152.4LCF = 101.60 mm / PL = 1.65 mm / SIG = 135°S0.065H10F85.65/16-24N-Screw couplingInternal cooling lubricant supplyO10 x DC

Tech Support