Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
86310955039A1OSH10F
Part Number
|
---|
86310955039A1OSH10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Other designs | ISO S | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | Holder size | ISO N | ISO K | Drill WZ: Holder type | Cooling lubricant feed | Non ISO O | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
483.77 € | 1 | 5 Days | 9.55 | Aluminum[○] / Titanium[○] | 93 | LCF = 51.00 mm / PL = 1.98 mm / SIG = 135° | S | 0.075 | H10F | 39 | 10 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Core hole for thread size | n/a | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 82075050 | Customs tariff country of origin | DE |
This page is SANDVIK CoroDrill 863 Solid Carbide Drill, part number 86310955039A1OSH10F.
You can find the detail information about specifications and dimensions on part number 86310955039A1OSH10F.
Configure
Basic Attributes
work material
ISO K
Type
Hole diameter (drill diameter) D(mm)
Overall Length L(mm)
Other designs
ISO S
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
Holder size
ISO N
Drill WZ: Holder type
Cooling lubricant feed
Non ISO O
Max. drilling depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
86310483030B1MSH10F |
86310483030B1OSH10F |
86310485020A0ON20C |
86310955058B1MSH10F |
86310955058B1OSH10F |
86311112043A0ON20C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Other designs | ISO S | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | Holder size | ISO N | ISO K | Drill WZ: Holder type | Cooling lubricant feed | Non ISO O | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
426.77 € | 1 | 5 Days | 4.83 | Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
426.77 € | 1 | 5 Days | 4.83 | Aluminum[◯] / Titanium[◯] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
- | 1 | Quote | 4.85 | - | 58 | LCF = 28.00 mm / PL = 1.40 mm / SIG = 118° | - | 0.014 | N20C | 56.6 | 5 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
700.08 € | 1 | 5 Days | 9.55 | Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] | 152.4 | LCF = 101.60 mm / PL = 1.98 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 8 x DC | ||
700.08 € | 1 | 5 Days | 9.55 | Aluminum[◯] / Titanium[◯] | 152.4 | LCF = 101.60 mm / PL = 1.98 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 8 x DC | ||
- | 1 | Quote | 11.12 | - | 105 | LCF = 58.00 mm / PL = 3.20 mm / SIG = 118° | - | 0.119 | N20C | 101.8 | 12 | - | - | Straight shank | External cooling lubricant supply | O | 3 x DC |