Load rings for welding (Part Numbers)

Load rings for welding
  • Volume Discount
[Specifications]
・Product Type: Load rings

GN 587.1 for welding are designed for rapid mounting.They provide high dynamic and static strength and can be load from any direction with approved safety ( safety factor 4 ) for all loading directions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

587.1-87-A

Part Number
587.1-87-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width b Type h1 h2 h3 h4 k1 k2 l1 l2 Nenn- l3 Weight
(g)

70.68 €

1 Available 7 Days 87A. without retaining spring101835231165146424.0. 4.091757.0

Loading...

  1. 1

This page is Load rings for welding, part number 587.1-87-A.
You can find the detail information about specifications and dimensions on part number 587.1-87-A.

Variation of this product

Part Number
587.1-115-F
587.1-129-A
587.1-129-F
587.1-66-A
587.1-66-F
587.1-87-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width b Type h1 h2 h3 h4 k1 k2 l1 l2 Nenn- l3 Weight
(g)

158.50 €

1 Available 7 Days 115F. with retaining spring1411177344226760616.7. 6.7126.52040.0

197.56 €

1 Available 7 Days 129A. without retaining spring15312671552667607510.0. 10.0135.52600.0

215.80 €

1 Available 7 Days 129F. with retaining spring15312671552667607510.0. 10.0135.52800.0

58.72 €

1 Available 7 Days 66A. without retaining spring79654025143833331.5. 1.571320.0

66.50 €

1 Available 7 Days 66F. with retaining spring79654025143833331.5. 1.571320.0

77.80 €

1 Available 7 Days 87F. with retaining spring101835231165146424.0. 4.091780.0

Tech Support