Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Inlet BSPP Female Thread | G 1/4 | Weight(g) | 350 | Max. Operating Pressure(bar) | 6.2 |
---|---|---|---|---|---|
Flow rate at 6 bar | 420 l/min (ΔP = 0.6 bar) | Air consumption(l/min) | 420 |