Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPS E16000
Part Number
|
---|
TPS E16000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sound level (dB(A)) | Rotation Speed (rpm) | Highlight | Weight (kg) | Consumption (l/min) | Applications | Power (CV - W) | Diameter (plate) | Offset (mm) | Power | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
211.05 € | 1 | 7 Days | 80 | 16000 | Easy to use and low sound level | 0.72 | 113 | Stripping and preparation prior to painting | 0.45 CV - 330 W | 75 mm 3" | 3 | - |
Loading...
Max Operating Pressure | 6.2 bar | BSPT Female Thread | R 1/4 | Connection | Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 |
---|
This page is Orbital Sander, part number TPS E16000.
You can find the detail information about specifications and dimensions on part number TPS E16000.
Configure
Basic Attributes
Power
Sound level(dB(A))
Rotation Speed(rpm)
Highlight
Weight(kg)
Consumption(l/min)
Applications
Power(CV - W)
Diameter (plate)
Offset(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TOS 15025 |
TOS 15050 |
TPS 16000K |
TPS E16000K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sound level (dB(A)) | Rotation Speed (rpm) | Highlight | Weight (kg) | Consumption (l/min) | Applications | Power (CV - W) | Diameter (plate) | Offset (mm) | Power |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
287.82 € | 1 | 7 Days | 84 | 10000 | Easy to use and low sound level | 0.77 | 212 | Stripping and preparation prior to painting | - | 152 mm 6" | 2.5 | - | ||
287.82 € | 1 | 7 Days | 78.9 | 10000 | Easy to use and low sound level | 0.77 | 212 | Stripping and preparation prior to painting | - | 152 mm 6" | 5 | - | ||
277.43 € | 1 | 7 Days | 80 | 16000 | Lightweight and easy to handle | 2.1 | 113 | Stripping, preparation prior to painting and polishing | 0.45 CV - 330 W | 75 mm 3" | - | - | ||
273.00 € | 1 | 7 Days | 80 | 16000 | Easy to use and low sound level | 2 | 113 | Stripping and preparation prior to painting | - | 75 mm 3" | 3 | 0.45 CV - 330 W |