Dial indicator MarCator 810 S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4311000
4311000KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dial color Package contains Standard

78.50 €

1 31 Days WhitecaseDIN 878

91.50 €

1 7 Days ---

Loading...

  1. 1

Basic information

Error limit 1/10 revolution µm(µm) 5 Hysteresis error of the measured value µm(µm) 3 Readings_mm(mm) 0.01
Type of dial face 0 - 100 Measuring span in mm(mm) 10 Error limit 1 revolution µm(µm) 10
Shockproof movement true Repeatability µm(µm) 3 Error limit 1/2 revolution µm(µm) 9
Overtravel mm(mm) 0.1 Error limit measuring range µm(µm) 15

Tech Support