Ring bolts swivel 360 rotatable grade 8 (K0770) (Part Numbers - CAD Download)

Ring bolts swivel 360 rotatable grade 8 (K0770)
[Specifications]
・Product Type: Ring bolts
・Main material: Steel
・Surface finish body: plastic-coated
・Main colour: red

[Features]
・Application sectors: machine and fixture construction, toolmaking, logistics, material handling
・Compact design
・4x safety factor against rupture
・Fully loadable from all sides
・The ball bearing enables the swivel ring bolt to rotate even under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0770.3654

Part Number
K0770.3654
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
SW
(mm)
Permissible load
(kg)

268.66 €

1 4 Days 50M368520595549022758000

Loading...

  1. 1

Basic information

Main material Steel Surface finish body plastic-coated Main colour red

This page is Ring bolts swivel 360 rotatable grade 8 (K0770), part number K0770.3654.
You can find the detail information about specifications and dimensions on part number K0770.3654.

Variation of this product

Part Number
K0770.1018
K0770.1218
K0770.1620
K0770.2030
K0770.2430
K0770.3035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
SW
(mm)
Permissible load
(kg)

85.79 €

1 4 Days 30M10381055018461330300

88.85 €

1 4 Days 30M12381055018461330500

92.24 €

1 4 Days 30M163810550204613301120

97.09 €

1 4 Days 34M205013161305716402000

123.43 €

1 4 Days 40M245815368307019483150

162.22 €

1 4 Days 40M307516580356520655300

Tech Support