Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0770.1018
Main material | Steel | Surface finish body | plastic-coated | Main colour | red |
---|
This page is Ring bolts swivel 360 rotatable grade 8 (K0770), part number K0770.1018.
You can find the detail information about specifications and dimensions on part number K0770.1018.
Part Number |
---|
K0770.1218 |
K0770.1620 |
K0770.2030 |
K0770.2430 |
K0770.3035 |
K0770.3654 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D=thread (mm) | D1 (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | S (mm) | SW (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.85 € | 1 | 4 Days | 30 | M12 | 38 | 105 | 50 | 18 | 46 | 13 | 30 | 500 | ||
92.24 € | 1 | 4 Days | 30 | M16 | 38 | 105 | 50 | 20 | 46 | 13 | 30 | 1120 | ||
97.09 € | 1 | 4 Days | 34 | M20 | 50 | 131 | 61 | 30 | 57 | 16 | 40 | 2000 | ||
123.43 € | 1 | 4 Days | 40 | M24 | 58 | 153 | 68 | 30 | 70 | 19 | 48 | 3150 | ||
162.22 € | 1 | 4 Days | 40 | M30 | 75 | 165 | 80 | 35 | 65 | 20 | 65 | 5300 | ||
268.66 € | 1 | 4 Days | 50 | M36 | 85 | 205 | 95 | 54 | 90 | 22 | 75 | 8000 |