Bit Set Standard 25mm, TORX®, 50 Pieces 1/4" C6.3 in Bulk Pack

Bit Set Standard 25mm, TORX®, 50 Pieces 1/4" C6.3 in Bulk Pack

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: The universal bits for a wide range of applications.

Application: Especially for professional needs.

Bits: 25 mm Standard bits.

Packaging: Practical cardboard box. Can be used as a dispenser in the workplace.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 50x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08065
08066
08067
08068
08069
08070
29544
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.75 €

1 3 Days

30.75 €

1 3 Days

30.75 €

1 3 Days

30.75 €

1 3 Days

30.75 €

1 3 Days

30.75 €

1 3 Days

30.04 €

14 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

Tech Support