Bit Standard 25mm, TORX®, 1/4" C6.3

Bit Standard 25mm, TORX®, 1/4" C6.3

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01711
01712
01713
01714
01715
01716
01717
01718
01719
01720
01721
01722
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
TORX® 1

0.88 €

10 5 Days T5

0.88 €

10 5 Days T6

0.88 €

10 5 Days T7

0.88 €

10 5 Days T8

0.88 €

10 5 Days T9

0.84 €

10 5 Days T10

0.84 €

10 5 Days T15

0.84 €

10 5 Days T20

0.84 €

10 5 Days T25

0.84 €

10 5 Days T27

0.84 €

10 5 Days T30

0.84 €

10 5 Days T40

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

Tech Support