Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07695-12181
Part Number
|
---|
07695-12181 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 2 | D=thread (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | L (mm) | S (mm) | S1 (mm) | SW (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.92 € | 1 | 4 Days | with hex key | M12 | 30 | 52 | 34 | 46 | 55 | 18 | 11 | 11 | 8 | 750 |
Loading...
Main material | Steel | Steel code | 1.6541 | Surface finish body | plastic-coated |
---|---|---|---|---|---|
Main colour | yellow | Component colour | black |
This page is Ring bolts rotatable high-strength grade 10 (07695), part number 07695-12181.
You can find the detail information about specifications and dimensions on part number 07695-12181.
Configure
Basic Attributes
Version 2
D=thread(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
L(mm)
S(mm)
S1(mm)
SW(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07695-10150 |
07695-10151 |
07695-12180 |
07695-16240 |
07695-16241 |
07695-20300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 2 | D=thread (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | L (mm) | S (mm) | S1 (mm) | SW (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.93 € | 1 | 4 Days | without hex key | M10 | 25 | 44 | 25 | - | 47 | 15 | 8 | 11 | 6 | 400 | ||
52.58 € | 1 | 4 Days | with hex key | M10 | 25 | 44 | 26 | 34 | 47 | 15 | 9 | 9.5 | 6 | 400 | ||
54.99 € | 1 | 4 Days | without hex key | M12 | 30 | 52 | 33 | - | 55 | 18 | 10 | 13 | 8 | 750 | ||
65.12 € | 1 | 4 Days | without hex key | M16 | 35 | 61 | 35 | - | 64 | 24 | 14 | 13 | 10 | 1500 | ||
67.87 € | 1 | 4 Days | with hex key | M16 | 35 | 61 | 35 | 60 | 64 | 24 | 14 | 13 | 10 | 1500 | ||
89.71 € | 1 | 4 Days | without hex key | M20 | 40 | 70 | 44 | - | 74 | 30 | 16 | 17 | 12 | 2300 |