Ring bolts rotatable high-strength grade 10 (07695) (Part Numbers)

Ring bolts rotatable high-strength grade 10 (07695)
· Application sectors: machine and fixture construction, toolmaking, logistics, material handling

· 100% electromagnetic crack testing

· 4x safety factor

· Force axis adjustable, lateral slinging up to 90°

· Application temperature: -20°C to +100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07695-16240

Part Number
07695-16240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
S
(mm)
S1
(mm)
SW
(mm)
Permissible load
(kg)

65.12 €

1 4 Days without hex keyM16356135-64241413101500

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.6541 Surface finish body plastic-coated
Main colour yellow Component colour black

This page is Ring bolts rotatable high-strength grade 10 (07695), part number 07695-16240.
You can find the detail information about specifications and dimensions on part number 07695-16240.

Variation of this product

Part Number
07695-10151
07695-12180
07695-12181
07695-16241
07695-20300
07695-20301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L
(mm)
S
(mm)
S1
(mm)
SW
(mm)
Permissible load
(kg)

52.58 €

1 4 Days with hex keyM1025442634471599.56400

54.99 €

1 4 Days without hex keyM12305233-551810138750

57.92 €

1 4 Days with hex keyM1230523446551811118750

67.87 €

1 4 Days with hex keyM163561356064241413101500

89.71 €

1 4 Days without hex keyM20407044-74301617122300

93.45 €

1 4 Days with hex keyM204070446074301615122300

Tech Support