Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07710-2430
Main material | Steel | Surface finish body | plastic-coated | Main colour | red |
---|
This page is Ring bolts swivel 360 rotatable grade 8 (07710), part number 07710-2430.
You can find the detail information about specifications and dimensions on part number 07710-2430.
Configure
Basic Attributes
B(mm)
D=thread(mm)
D1(mm)
H(mm)
H1(mm)
L(mm)
L1(mm)
S(mm)
SW(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07710-1018 |
07710-1218 |
07710-1620 |
07710-2030 |
07710-3035 |
07710-3654 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D=thread (mm) | D1 (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | S (mm) | SW (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.95 € | 1 | 4 Days | 30 | M10 | 38 | 105 | 50 | 18 | 46 | 13 | 30 | 300 | ||
106.62 € | 1 | 4 Days | 30 | M12 | 38 | 105 | 50 | 18 | 46 | 13 | 30 | 500 | ||
110.69 € | 1 | 4 Days | 30 | M16 | 38 | 105 | 50 | 20 | 46 | 13 | 30 | 1120 | ||
116.51 € | 1 | 4 Days | 34 | M20 | 50 | 131 | 61 | 30 | 57 | 16 | 40 | 2000 | ||
194.66 € | 1 | 4 Days | 40 | M30 | 75 | 165 | 80 | 35 | 65 | 20 | 65 | 5300 | ||
322.40 € | 1 | 4 Days | 50 | M36 | 85 | 205 | 95 | 54 | 90 | 22 | 75 | 8000 |