Ring bolts swivel 360 rotatable grade 8 (07710) (Part Numbers)

Ring bolts swivel 360 rotatable grade 8 (07710)
· Application sectors: machine and fixture construction, toolmaking, logistics, material handling

· Compact design

· 4x safety factor against rupture

· Fully loadable from all sides

· The ball bearing enables the swivel ring bolt to rotate even under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07710-3654

Part Number
07710-3654
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
SW
(mm)
Permissible load
(kg)

322.40 €

1 4 Days 50M368520595549022758000

Loading...

  1. 1

Basic information

Main material Steel Surface finish body plastic-coated Main colour red

This page is Ring bolts swivel 360 rotatable grade 8 (07710), part number 07710-3654.
You can find the detail information about specifications and dimensions on part number 07710-3654.

Variation of this product

Part Number
07710-1018
07710-1218
07710-1620
07710-2030
07710-2430
07710-3035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
SW
(mm)
Permissible load
(kg)

102.95 €

1 4 Days 30M10381055018461330300

106.62 €

1 4 Days 30M12381055018461330500

110.69 €

1 4 Days 30M163810550204613301120

116.51 €

1 4 Days 34M205013161305716402000

148.12 €

1 4 Days 40M245815368307019483150

194.66 €

1 4 Days 40M307516580356520655300

Tech Support