Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
571-251-20 |
571-252-20 |
571-253-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Alarm | Analog Bar Resolution Selection | Auto Power OFF After 20 Min. Non Use | Auto Power OFF Setting | Base Flatness | Calculation Function (with formula) | Calibration Warning Function | Contact Point | Counting Direction Switchable | Customizing Keys | Data Output | DATA/HOLD | Display | GO/±NG Judgement | Inch-Metric | Lock Function | Low Voltage Alarm | MAX/MIN/Range | ON/OFF | ORIGIN (ABS-Zero) | PRESET | Scale | ZERO/ABS | Digital Step (inch) | Range (inch) | Base (W x T) (mm) | Max. Permissible Error E MPE (mm) | Range (mm) | Repeatability (mm) | Stroke (mm) | Measuring Force (N) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
460.00 € | 1 | 5 Days | - | - | - | Yes | - | - | - | - | - | - | - | Yes | - | LCD, Character Height 9 mm | - | Metric | - | Yes | - | - | Yes | - | - | - | - | - | 100 x 6 | ±0.02 | 0-150 | 0.01 | - | - | 199 | |||
534.00 € | 1 | 5 Days | - | - | - | Yes | - | - | - | - | - | - | - | Yes | - | LCD, Character Height 9 mm | - | Metric | - | Yes | - | - | Yes | - | - | - | - | - | 100 x 6 | ±0.02 | 200 | 0.01 | - | - | 219 | |||
597.00 € | 1 | 5 Days | 63.5 mm Base | Low voltage, setting errors, sensor error, display overflow a.s.o. | Yes | - | Yes | 0.0002 inch / 5 µm | Yes | Yes | Carbide ball, thread: # 4-48UNF | Yes | Yes | - | Yes | - | Yes | Inch/Metric | Yes | - | Yes | Yes | - | Yes | Capacitance type ABSOLUTE linear encoder | Yes | 0.0005 | 0-8 | - | - | - | - | 0.5 | ≤ 1.5 | 280 |
Loading...
Type | Component. Accessory | Display Method | Digital | Digital/Analog | Digital |
---|---|---|---|---|---|
Digital Step(mm) | 0.01 | Power Supply | 1 battery SR-44 | Maximum Response Speed | Unlimited |
Battery life | Approx. 5 years |
Configure
Basic Attributes
Additional Spec
Alarm
Analog Bar Resolution Selection
Auto Power OFF After 20 Min. Non Use
Auto Power OFF Setting
Base Flatness
Calculation Function (with formula)
Calibration Warning Function
Contact Point
Counting Direction Switchable
Customizing Keys
Data Output
DATA/HOLD
Display
GO/±NG Judgement
Inch-Metric
Lock Function
Low Voltage Alarm
MAX/MIN/Range
ON/OFF
ORIGIN (ABS-Zero)
PRESET
Scale
ZERO/ABS
Digital Step(inch)
Range(inch)
Base (W x T)(mm)
Max. Permissible Error E MPE(mm)
Range(mm)
Repeatability(mm)
Stroke(mm)
Measuring Force(N)
Type
Filter by standard shipping days
Optional Attributes