Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
542-007D
Type | Accessory | Additional Spec | CEE, for Digimatic Gauges | Applicable Gauge | Digimatic Indicator Digimatic Scale Units Linear Gauge LGS/LGD |
---|---|---|---|---|---|
Counting Direction Switchable | Yes | Description | EC Counter | Digimatic Data Output | Yes |
External Hold | Yes | External PRESET / ZERO | Yes | Gauge Inputs | 1 |
Input Signal Type | Digimatic code | mm/inch Switching | Yes | ON/OFF | Yes |
PRESET | Yes | Resolution(mm) | 0.001 / 0.01 (automatic setting by gauge) | Tolerance Judgement Display | LED display (3 steps: Amber, Green, Red) |
ZERO SET | Yes | Power Supply | +9-12 V DC 400 mA or AC adapter |
This page is Display Unit EC-Counter, part number 542-007D.
You can find the detail information about specifications and dimensions on part number 542-007D.