Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07725-30053
Part Number
|
---|
07725-30053 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | B2 (mm) | D=thread | D1 (mm) | H (mm) | H1 (mm) | L=thread length (mm) | S (mm) | SW (mm) | SW1 (mm) | max. permissible load (kg) | Tightening torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
242.05 € | 1 | 4 Days | 65 | 99 | 60 | M30 | 59 | 170 | 81 | 48 | 22.5 | 17 | 46 | 5000 | 500 | 2.8870 |
Loading...
Product Type | Eye Bolt | Main material | Steel | Version 1 | Revolving |
---|---|---|---|---|---|
Version 2 | Grade 10 | Item | Hoist ring | RoHS | Yes |
This page is Hoist rings 360° rotation grade 10 (07725), part number 07725-30053.
You can find the detail information about specifications and dimensions on part number 07725-30053.
Configure
Basic Attributes
B1(mm)
B2(mm)
D=thread
D1(mm)
H(mm)
L=thread length(mm)
S(mm)
SW(mm)
SW1(mm)
B(mm)
H1(mm)
max. permissible load(kg)
Tightening torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07725-10021 |
07725-12024 |
07725-16029 |
07725-20036 |
07725-24041 |
07725-36060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | B1 (mm) | B2 (mm) | D=thread | D1 (mm) | H (mm) | H1 (mm) | L=thread length (mm) | S (mm) | SW (mm) | SW1 (mm) | max. permissible load (kg) | Tightening torque (Nm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.84 € | 1 | 4 Days | 35 | 55 | 30 | M10 | 24 | 85 | 36 | 16 | 10 | 6 | 17 | 630 | 60 | 0.3227 | ||
87.05 € | 1 | 4 Days | 37 | 57 | 33 | M12 | 31 | 98 | 44 | 18 | 13.5 | 8 | 19 | 1000 | 100 | 0.4904 | ||
102.22 € | 1 | 4 Days | 37 | 57 | 33 | M16 | 31 | 98 | 46 | 24 | 13.5 | 10 | 24 | 1500 | 150 | 0.5288 | ||
125.98 € | 1 | 4 Days | 54 | 82 | 50 | M20 | 45 | 140 | 57 | 34 | 16.5 | 12 | 30 | 2500 | 250 | 1.3150 | ||
129.29 € | 1 | 4 Days | 54 | 82 | 50 | M24 | 45 | 140 | 59 | 36 | 16.5 | 14 | 36 | 4000 | 400 | 1.4120 | ||
255.22 € | 1 | 4 Days | 65 | 99 | 60 | M36 | 59 | 172 | 76 | 55 | 22.5 | 22 | 55 | 7000 | 700 | 3.0460 |