Hoist rings 360° rotation grade 10 (07725) (Part Numbers)

Hoist rings 360° rotation grade 10 (07725)
· An integrated spring holds the hoist ring at any position

· WLL up to 7,000 kg

· Supports full load in every direction

· With BG approval and H stamp

· 100% crack tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07725-20036

Part Number
07725-20036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
D=thread D1
(mm)
H
(mm)
H1
(mm)
L=thread length
(mm)
S
(mm)
SW
(mm)
SW1
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
Weight (ERP)
(kg)

125.98 €

1 4 Days 548250M2045140573416.5123025002501.3150

Loading...

  1. 1

Basic information

Product Type Eye Bolt Main material Steel Version 1 Revolving
Version 2 Grade 10 Item Hoist ring RoHS Yes

This page is Hoist rings 360° rotation grade 10 (07725), part number 07725-20036.
You can find the detail information about specifications and dimensions on part number 07725-20036.

Variation of this product

Part Number
07725-10021
07725-12024
07725-16029
07725-24041
07725-30053
07725-36060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
D=thread D1
(mm)
H
(mm)
H1
(mm)
L=thread length
(mm)
S
(mm)
SW
(mm)
SW1
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
Weight (ERP)
(kg)

75.84 €

1 4 Days 355530M102485361610617630600.3227

87.05 €

1 4 Days 375733M123198441813.581910001000.4904

102.22 €

1 4 Days 375733M163198462413.5102415001500.5288

129.29 €

1 4 Days 548250M2445140593616.5143640004001.4120

242.05 €

1 4 Days 659960M3059170814822.5174650005002.8870

255.22 €

1 4 Days 659960M3659172765522.5225570007003.0460

Tech Support