Flip-Flop hoist rings (07772) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07772-12045

Part Number
07772-12045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D1
(mm)
D for screw DIN 912 H
(mm)
L1
(mm)
L2
(mm)
S
(mm)
max. permissible load
(kg)
R1
(mm)
Tightening torque
(Nm)
Weight (ERP)
(kg)

66.02 €

1 4 Days 100-64M12X45 (2x)297638.113225019350.8642

Loading...

  1. 1

Basic information

Product Type Eye Bolt Main material High carbon steel Component material Steel
Item Hoist ring RoHS Yes

This page is Flip-Flop hoist rings (07772), part number 07772-12045.
You can find the detail information about specifications and dimensions on part number 07772-12045.

Variation of this product

Part Number
07772-08035
07772-10040
07772-12065
07772-16065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D1
(mm)
D for screw DIN 912 H
(mm)
L1
(mm)
L2
(mm)
S
(mm)
max. permissible load
(kg)
R1
(mm)
Tightening torque
(Nm)
Weight (ERP)
(kg)

44.35 €

1 4 Days 65-45M8X35 (2x)195125.4890013100.3019

55.10 €

1 4 Days 81-57M10X40 (2x)226428.610110016150.5431

128.27 €

1 4 Days 13031.880M12X65 (4x)3510241.319540022451.8320

170.36 €

1 4 Days 16031.892M16X65 (4x)4812752.425.4900025.41003.6600

Tech Support