MISUMI Gas springs for press die(Body Type:GSN)

Selection Support: Gas Springs

Technical information
Technical Data Download
Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • Same day
  • 1 Day or Less
  • 2 Days or Less
  • 3 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  1. 1
Brand
Product Series
CAD
Starting from
Min. Shipping Days :
Specifications
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand
  • Recommendation

Gas springs / GSN

Brand

MISUMI

Product Series

Gas springs / GSN

CAD
  • 2D / 3D
Starting from

99.04 €

*Unit price with basic configuration

Volume Discount

Min. Shipping Days : 6 Days
Specifications
  • Order quantities extended (D-JIT)
Set/single itemBody only
Outer diameter (D)(mm)25
Stroke (S)(mm)10 ~ 80
L Dimension (L)(mm)50 ~ 190
Initial load(N)3000
Maximum load(N)4780 ~ 5410
Plate Type-
Gas Venting With Hose LinkageNo
Mounting position (Flange shape)-
Body TypeGSN
BrandMISUMI

Loading...

  1. 1

Categories related to Gas springs for press die