Vi håller på att översätta vår butik till svenska!
Men eftersom vi har många produkter och sidor tar det tid. Under tiden finns vår produktkatalog på engelska. Tack för ditt tålamod!
MISUMI WEBINDEX
18 INDEX BY FUNCTION Support Units/Round/Support Side/ Cost Efficient Product #CB2 Support Units/Round/Support Side Standard #BUR Support Units/Square/Fixed Side/ Compact #BSQ Support Units/Round/Fixed Side/Cost Efficient Product #CBR Support Units/Round/Fixed Side #BRW Support Units/Square/Fixed Side/ Mounting Hole Narrow Pitch/Cost Efficient Product #CBW Support Units/Square/Support Side/ Cost Efficient Product #CBU Support Units/Square/Support Side/ Mounting Hole Narrow Pitch/Cost Efficient Product #CBN Support Units/Square/Support Side Standard #BUN Support Units/Square/Fixed Side/Cost Efficient Product #CBS Support Units Ball Screw Nut Brackets/Block Style/ Standard #BNFA Support Units/Square/Fixed Side #BSW Precision Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product[DIN69051Compliant] #CS25 Precision Ball Screws/Thread Diameter 25/Lead 5/10 or 20 #BS25 Precision Ball Screws/Thread Diameter 20/Lead 5/10/20 or 40 #BS20 Precision Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product[DIN69051Compliant] #CS15 Precision Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product[DIN69051Compliant] #CS20 Precision Ball Screws/Thread Diameters 15/Lead 5/10/20 or 40 #BS15 Precision Ball Screws/Shaft Dia. 12/Lead 2/5/10/Cost Efficient Product[DIN69051 Compliant] #CS12 Precision Ball Screws/Shaft Dia. 10/Lead 2/4/Cost Efficient Product[DIN69051 Compliant] #CS10 Precision Ball Screws/Thread Diameter 10/Lead 2/4 or 10 #BS10 Precision Ball Screws/Thread Diameters 12/Lead 2/4/5 or 10 #BS12 Precision Ball Screws/Shaft Dia. Ø8/ Lead 2/Cost Efficient Product #CS08 Precision Ball Screws/Shaft Diameter 6 or 8/Lead 1 or 2 #BSS0 Rolled Ball Screws/Thread Diameter 15,20 or 25/Lead 5 or 10 #BSBR Rolled Ball Screws/Thread Diameter 28 or 32/Lead 6,10 or 32 #BSSR Rolled Ball Screws/Shaft Ends Configurable/Standard Nuts #FBSS Rolled Ball Screws/Shaft Dia. 25/Lead 5/10/25/Cost Efficient Product[DIN69051 Compliant] #CC25 Rolled Ball Screws/Diameter 25/Lead 5,10 or25/C7 or C10 #BSST Rolled Ball Screws/Shaft Dia. 20/Lead 5/10/20/Cost Efficient Product[DIN69051 Compliant] #CC20 Rolled Ball Screws/Thread Diameter 20/Lead 5/10 or 20 #BR20 Rolled Ball Screws/Compact Nut/Shaft Dia. 25/Lead 5 #BC25 Rolled Ball Screws/Compact Nut/Shaft Dia. 20/Lead 5/10 #BC20 Rolled Ball Screws/Shaft Dia. 15/Lead 5/10/20/Cost Efficient Product[DIN69051 Compliant] #CC15 Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration
RkJQdWJsaXNoZXIy MTc2MTk0OA==